Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 50 NBR-55 N008
Bill of material
SCHMALZ 10.01.01.00017 PFG 50 NBR-55 N008
NAME
Name
10_01_01_00017
NNCUSTOM
PFG 50 NBR-55 N008
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 50 NBR-55 N008
LINACUSTOM
PFG 50 NBR-55 N008
ARTNR
Order number
10.01.01.00017
C171
Z
4 mm
C117
H
15 mm
C116
H2
7 mm
C614
Ds
50 mm
C127
d
8 mm
C125
d1
20 mm
C122
Dk
29.1 mm
C1688
Dmax(S)
53.5 mm
C946
Baugröße
50
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C556
Saugkraft
91 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 008
C683
Volumen
7.076 cmł
C462
Werkstückradius (min) (konvex)
75 mm
C575
Weight
10.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models