Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFG - Spare Parts for PFYN - PFG 95 NBR-55 N009 M10x1.25-IG
Bill of material
SCHMALZ 10.01.01.00020 PFG 95 NBR-55 N009 M10x1.25-IG
NAME
Name
10_01_01_00020
NNCUSTOM
PFG 95 NBR-55 N009 M10x1.25-IG
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
PFG 95 NBR-55 N009 M10x1.25-IG
LINACUSTOM
PFG 95 NBR-55 N009 M10x1.25-IG
ARTNR
Order number
10.01.01.00020
C132
G1
M10x1.25-IG
C133
LG1
6 mm
C171
Z
6 mm
C117
H
19 mm
C614
Ds
95 mm
C122
Dk
68.2 mm
C1688
Dmax(S)
102 mm
C946
Baugröße
95
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C556
Saugkraft
350 N
C445
Werkstoffhärte
55 °Sh
C191
Nippel
N 009
C683
Volumen
37.087 cmł
C462
Werkstückradius (min) (konvex)
200 mm
C575
Weight
92.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models