Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 60 NBR-55 G1/4-IG
Bill of material
SCHMALZ 10.01.01.00092 PFYN 60 NBR-55 G1/4-IG
NAME
Name
10_01_01_00092
NNCUSTOM
PFYN 60 NBR-55 G1/4-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 60 NBR-55 G1/4-IG
LINACUSTOM
PFYN 60 NBR-55 G1/4-IG
ARTNR
Order number
10.01.01.00092
C124
dn
5.5 mm
C1688
Dmax(S)
64 mm
C614
Ds
60 mm
C132
G1
G1/4"-IG
C117
H
39 mm
C133
LG1
11 mm
C140
SW1
17 mm
C171
Z
4.7 mm
C556
Saugkraft
125 N
C683
Volumen
10 cmł
C462
Werkstückradius (min) (konvex)
100 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
60
C191
Nippel
N 009
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
36.9 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models