Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 20 SI-55 G1/8-IG
Bill of material
SCHMALZ 10.01.01.00100 PFYN 20 SI-55 G1/8-IG
NAME
Name
10_01_01_00100
NNCUSTOM
PFYN 20 SI-55 G1/8-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 20 SI-55 G1/8-IG
LINACUSTOM
PFYN 20 SI-55 G1/8-IG
ARTNR
Order number
10.01.01.00100
C124
dn
2 mm
C1688
Dmax(S)
23 mm
C614
Ds
20 mm
C132
G1
G1/8"-IG
C117
H
26 mm
C133
LG1
9 mm
C140
SW1
14 mm
C171
Z
2.2 mm
C556
Saugkraft
15.5 N
C683
Volumen
0.8 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
20
C191
Nippel
N 006
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
7 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models