Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 80 FPM-65 G1/4-IG
Bill of material
SCHMALZ 10.01.01.00135 PFYN 80 FPM-65 G1/4-IG
NAME
Name
10_01_01_00135
NNCUSTOM
PFYN 80 FPM-65 G1/4-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 80 FPM-65 G1/4-IG
LINACUSTOM
PFYN 80 FPM-65 G1/4-IG
ARTNR
Order number
10.01.01.00135
C1688
Dmax(S)
86 mm
C614
Ds
80 mm
C132
G1
G1/4"-IG
C556
Saugkraft
260 N
C946
Baugröße
80
C444
Saugerwerkstoff
Fluorkautschuk FPM
C445
Werkstoffhärte
65 °Sh
C575
Weight
75 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models