Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 150 NBR-55 G1/2-IG
Bill of material
SCHMALZ 10.01.01.00339 PFYN 150 NBR-55 G1/2-IG
NAME
Name
10_01_01_00339
NNCUSTOM
PFYN 150 NBR-55 G1/2-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 150 NBR-55 G1/2-IG
LINACUSTOM
PFYN 150 NBR-55 G1/2-IG
ARTNR
Order number
10.01.01.00339
C124
dn
13.5 mm
C1688
Dmax(S)
158 mm
C614
Ds
147.5 mm
C132
G1
G1/2"-IG
C117
H
45.5 mm
C133
LG1
13 mm
C171
Z
9 mm
C556
Saugkraft
842 N
C683
Volumen
176.3 cmł
C462
Werkstückradius (min) (konvex)
300 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
150
C191
Nippel
N 010
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
55 °Sh
C575
Weight
521.4 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models