Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 15 NBR-AS-55 G1/8-IG
Bill of material
SCHMALZ 10.01.01.10350 PFYN 15 NBR-AS-55 G1/8-IG
NAME
Name
10_01_01_10350
NNCUSTOM
PFYN 15 NBR-AS-55 G1/8-IG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 15 NBR-AS-55 G1/8-IG
LINACUSTOM
PFYN 15 NBR-AS-55 G1/8-IG
ARTNR
Order number
10.01.01.10350
C124
dn
2 mm
C1688
Dmax(S)
17.5 mm
C614
Ds
15 mm
C132
G1
G1/8"-IG
C117
H
24 mm
C133
LG1
9 mm
C140
SW1
14 mm
C171
Z
1.9 mm
C556
Saugkraft
9 N
C683
Volumen
0.4 cmł
C462
Werkstückradius (min) (konvex)
12.5 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
15
C191
Nippel
N 005
C444
Saugerwerkstoff
Nitrilkautschuk NBR-antistat
C445
Werkstoffhärte
55 °Sh
C575
Weight
5.8 g
C1432
Faltenanzahl
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models