Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN - PFYN 5 HT1-60 M5-AG
Bill of material
SCHMALZ 10.01.01.11130 PFYN 5 HT1-60 M5-AG
NAME
Name
10_01_01_11130
NNCUSTOM
PFYN 5 HT1-60 M5-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN 5 HT1-60 M5-AG
LINACUSTOM
PFYN 5 HT1-60 M5-AG
ARTNR
Order number
10.01.01.11130
C124
dn
1.5 mm
C1688
Dmax(S)
5.5 mm
C614
Ds
5 mm
C132
G1
M5-AG
C117
H
11.5 mm
C133
LG1
4.5 mm
C140
SW1
8 mm
C171
Z
0.9 mm
C556
Saugkraft
0.75 N
C683
Volumen
0.005 cmł
C462
Werkstückradius (min) (konvex)
7.5 mm
C455
Schlauchinnendurchmesser (empf.)
2 mm
C946
Baugröße
5
C191
Nippel
N 004
C444
Saugerwerkstoff
Hochtemp. Material HT1
C445
Werkstoffhärte
60 °Sh
C575
Weight
1.1 g
C1432
Faltenanzahl
0
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir