Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups PFYN-F - PFYN-F 25 SI-50 G1/8-AG M5-IG S
Bill of material
SCHMALZ 10.01.01.11042 PFYN-F 25 SI-50 G1/8-AG M5-IG S
NAME
Name
10_01_01_11042
NNCUSTOM
PFYN-F 25 SI-50 G1/8-AG M5-IG S
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
PFYN-F 25 SI-50 G1/8-AG M5-IG S
LINACUSTOM
PFYN-F 25 SI-50 G1/8-AG M5-IG S
ARTNR
Order number
10.01.01.11042
C614
Ds
25 mm
C135
G2
M5-IG
C115
H1
19 mm
C444
Saugerwerkstoff
Silikon SI
C575
Weight
4.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models