Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGCN - SGCN 60 NBR-50 G1/4-AG
Bill of material
SCHMALZ 10.01.01.11001 SGCN 60 NBR-50 G1/4-AG
NAME
Name
10_01_01_11001
NNCUSTOM
SGCN 60 NBR-50 G1/4-AG
NTCUSTOM
Flachsauggreifer (rund)
NBCUSTOM
SGCN 60 NBR-50 G1/4-AG
LINACUSTOM
SGCN 60 NBR-50 G1/4-AG
ARTNR
Order number
10.01.01.11001
C124
dn
4.5 mm
C1688
Dmax(S)
67 mm
C614
Ds
60 mm
C132
G1
G1/4"-AG
C117
H
24 mm
C133
LG1
14 mm
C171
Z
11 mm
C946
Baugröße
60
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C575
Weight
39.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models