Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SHFN - RED-NIP-S G1/4-AG M10x1.25-AG AL
Bill of material
SCHMALZ 10.01.01.12194 RED-NIP-S G1/4-AG M10x1.25-AG AL
NAME
Name
10_01_01_12194
NNCUSTOM
RED-NIP-S G1/4-AG M10x1.25-AG AL
NTCUSTOM
Reduziernippel mit Sechskant
NBCUSTOM
RED-NIP-S G1/4-AG M10x1.25-AG AL
LINACUSTOM
RED-NIP-S G1/4-AG M10x1.25-AG AL
ARTNR
Order number
10.01.01.12194
C124
dn
4.4 mm
C132
G1
G1/4"-AG
C111
L
8.3 mm
C133
LG1
10 mm
C140
SW1
17 mm
C135
G2
M10x1.25-AG
C613
Material
Aluminium
C575
Weight
9.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models