Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates SHF - SHF 125 NK-45 G1/4-IG
Bill of material
SCHMALZ 10.01.01.11788 SHF 125 NK-45 G1/4-IG
NAME
Name
10_01_01_11788
NNCUSTOM
SHF 125 NK-45 G1/4-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SHF 125 NK-45 G1/4-IG
LINACUSTOM
SHF 125 NK-45 G1/4-IG
ARTNR
Order number
10.01.01.11788
C126
d2
85 mm
C146
d3
70 mm
C1688
Dmax(S)
133 mm
C614
Ds
125 mm
C132
G1
G1/4"-IG
C135
G2
G1/4"-IG
C117
H
26 mm
C110
L2
26.5 mm
C133
LG1
14 mm
C136
LG2
12.8 mm
C171
Z
6 mm
C556
Saugkraft
625 N
C1369
Saugkraft d2
290 N
C683
Volumen
69.9 cmł
C462
Werkstückradius (min) (konvex)
305 mm
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
125
C444
Saugerwerkstoff
Naturkautschuk NK
C445
Werkstoffhärte
45 °Sh
C575
Weight
307 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models