Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SG - Spare Parts for SGN - SG 25 NBR-60 N006 K
Bill of material
SCHMALZ 10.01.01.00210 SG 25 NBR-60 N006 K
NAME
Name
10_01_01_00210
NNCUSTOM
SG 25 NBR-60 N006 K
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SG 25 NBR-60 N006 K
LINACUSTOM
SG 25 NBR-60 N006 K
ARTNR
Order number
10.01.01.00210
C125
d1
8 mm
C127
d
6 mm
C122
Dk
14 mm
C1688
Dmax(S)
28.5 mm
C614
Ds
25 mm
C117
H
16 mm
C116
H2
3 mm
C171
Z
6 mm
C556
Saugkraft
10 N
C683
Volumen
2.021 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C946
Baugröße
25
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models