Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flat Suction Cups SGN - SGN 25 NBR-60 G1/8-AG K
Bill of material
SCHMALZ 10.01.01.00208 SGN 25 NBR-60 G1/8-AG K
NAME
Name
10_01_01_00208
NNCUSTOM
SGN 25 NBR-60 G1/8-AG K
NTCUSTOM
Flachsauggreifer (rund) dünn
NBCUSTOM
SGN 25 NBR-60 G1/8-AG K
LINACUSTOM
SGN 25 NBR-60 G1/8-AG K
ARTNR
Order number
10.01.01.00208
C124
dn
2 mm
C1688
Dmax(S)
28.5 mm
C614
Ds
25 mm
C132
G1
G1/8"-AG
C117
H
21 mm
C133
LG1
8 mm
C140
SW1
14 mm
C171
Z
6 mm
C556
Saugkraft
10 N
C683
Volumen
2.021 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
25
C444
Saugerwerkstoff
Nitrilkautschuk NBR
C445
Werkstoffhärte
60 °Sh
C575
Weight
6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models