Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM (without Connection Element) - SAXM 20 ED-85 SC045
Bill of material
SCHMALZ 10.01.19.00003 SAXM 20 ED-85 SC045
NAME
Name
10_01_19_00003
NNCUSTOM
SAXM 20 ED-85 SC045
NTCUSTOM
Glockensauger (rund)
NBCUSTOM
SAXM 20 ED-85 SC045
LINACUSTOM
SAXM 20 ED-85 SC045
ARTNR
Order number
10.01.19.00003
C127
d
9.7 mm
C125
d1
15.3 mm
C122
Dk
19.5 mm
C1688
Dmax(S)
26 mm
C614
Ds
21.8 mm
C117
H
16.7 mm
C116
H2
7 mm
C171
Z
3 mm
C556
Saugkraft
20 N
C681
Querkraft
15 N
C682
Querkraft (geölte Oberfläche)
20 N
C683
Volumen
2.688 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
5 mm
C946
Baugröße
20
C191
Nippel
SC 045
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
2.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models