Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 100 ED-85 G3/8-IG
Bill of material
SCHMALZ 10.01.19.00040 SAXM 100 ED-85 G3/8-IG
NAME
Name
10_01_19_00040
NNCUSTOM
SAXM 100 ED-85 G3/8-IG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 100 ED-85 G3/8-IG
LINACUSTOM
SAXM 100 ED-85 G3/8-IG
ARTNR
Order number
10.01.19.00040
C124
dn
6.1 mm
C1688
Dmax(S)
111.1 mm
C614
Ds
99.7 mm
C132
G1
G3/8"-IG
C117
H
57.2 mm
C133
LG1
12 mm
C140
SW1
22 mm
C171
Z
17.1 mm
C556
Saugkraft
412 N
C681
Querkraft
230 N
C682
Querkraft (geölte Oberfläche)
414 N
C683
Volumen
95.5 cmł
C462
Werkstückradius (min) (konvex)
40 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
100
C2195
Connection
G3/8"-IG
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
78.1 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models