Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bell-Shaped Suction Cups SAXM - SAXM 50 ED-85 G1/4-AG
Bill of material
SCHMALZ 10.01.19.00053 SAXM 50 ED-85 G1/4-AG
NAME
Name
10_01_19_00053
NNCUSTOM
SAXM 50 ED-85 G1/4-AG
NTCUSTOM
Glockensauggreifer (rund)
NBCUSTOM
SAXM 50 ED-85 G1/4-AG
LINACUSTOM
SAXM 50 ED-85 G1/4-AG
ARTNR
Order number
10.01.19.00053
C124
dn
6.1 mm
C1688
Dmax(S)
58.4 mm
C614
Ds
51.5 mm
C132
G1
G1/4"-AG
C117
H
32.8 mm
C133
LG1
10 mm
C140
SW1
17 mm
C171
Z
8.4 mm
C556
Saugkraft
109 N
C681
Querkraft
58 N
C682
Querkraft (geölte Oberfläche)
110 N
C683
Volumen
14.4 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C946
Baugröße
50
C2195
Connection
G1/4"-AG
C1432
Faltenanzahl
0
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
85 °Sh
C575
Weight
27.8 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models