Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connection Elements FG PVC - SA-NIP N057 G1/8-AG DN510
Bill of material
SCHMALZ 10.01.06.03573 SA-NIP N057 G1/8-AG DN510
NAME
Name
10_01_06_03573
NNCUSTOM
SA-NIP N057 G1/8-AG DN510
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N057 G1/8-AG DN510
LINACUSTOM
SA-NIP N057 G1/8-AG DN510
ARTNR
Order number
10.01.06.03573
C124
dn
5.1 mm
C121
D
14 mm
C120
D2
11.8 mm
C132
G1
G1/8"-AG
C111
L
7 mm
C109
L1
27.8 mm
C110
L2
11.3 mm
C617
L3
1.5 mm
C133
LG1
8 mm
C140
SW1
17 mm
C191
Nippel
N 057
C613
Material
Aluminium
C575
Weight
8.7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models