Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Connection Elements FGA PVC - SA-NIP N056 G1/8-IG DN400
Bill of material
SCHMALZ 10.01.06.03572 SA-NIP N056 G1/8-IG DN400
NAME
Name
10_01_06_03572
NNCUSTOM
SA-NIP N056 G1/8-IG DN400
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N056 G1/8-IG DN400
LINACUSTOM
SA-NIP N056 G1/8-IG DN400
ARTNR
Order number
10.01.06.03572
C124
dn
4 mm
C121
D
8.2 mm
C120
D2
7.6 mm
C132
G1
G1/8"-IG
C111
L
10 mm
C109
L1
17 mm
C110
L2
4 mm
C617
L3
3 mm
C133
LG1
8 mm
C140
SW1
14 mm
C142
SW2
4 mm
C191
Nippel
N 056
C613
Material
Aluminium
C575
Weight
3.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models