Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB1 (1.5 Folds) - SPB1 20 ED-65 SC040
Bill of material
SCHMALZ 10.01.06.02452 SPB1 20 ED-65 SC040
NAME
Name
10_01_06_02452
NNCUSTOM
SPB1 20 ED-65 SC040
NTCUSTOM
Balgsauger (rund)
NBCUSTOM
SPB1 20 ED-65 SC040
LINACUSTOM
SPB1 20 ED-65 SC040
ARTNR
Order number
10.01.06.02452
C127
d
7.5 mm
C125
d1
10.5 mm
C126
d2
13.8 mm
C119
D1
24.6 mm
C122
Dk
15.1 mm
C1688
Dmax(S)
26.3 mm
C614
Ds
21.4 mm
C117
H
18 mm
C116
H2
4.6 mm
C171
Z
8 mm
C556
Saugkraft
9.9 N
C551
Abreißkraft
16.2 N
C681
Querkraft
9.8 N
C683
Volumen
3.105 cmł
C462
Werkstückradius (min) (konvex)
20 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
20
C191
Nippel
SC 040
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Weight
2.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models