Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPB4f (4.5 Folds) - SPB4f 40 SI-55 G1/4-AG
Bill of material
SCHMALZ 10.01.06.03545 SPB4f 40 SI-55 G1/4-AG
NAME
Name
10_01_06_03545
NNCUSTOM
SPB4f 40 SI-55 G1/4-AG
NTCUSTOM
Balgsauggreifer (rund)
NBCUSTOM
SPB4f 40 SI-55 G1/4-AG
LINACUSTOM
SPB4f 40 SI-55 G1/4-AG
ARTNR
Order number
10.01.06.03545
C126
d2
15.3 mm
C124
dn
8 mm
C1688
Dmax(S)
42 mm
C614
Ds
39.7 mm
C132
G1
G1/4"-AG
C117
H
59.5 mm
C133
LG1
10 mm
C140
SW1
22 mm
C171
Z
20 mm
C1600
Saugkraft bei -200 mbar
6.8 N
C1599
Saugkraft bei -400 mbar
13.6 N
C556
Saugkraft
20.4 N
C551
Abreißkraft
23.8 N
C683
Volumen
15.12 cmł
C455
Schlauchinnendurchmesser (empf.)
9 mm
C1432
Faltenanzahl
4.5
C444
Saugerwerkstoff
Silikon SI
C445
Werkstoffhärte
55 °Sh
C575
Weight
26.2 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models