Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Bellows Suction Cups SPOB1 (Oval, 1.5 Folds) - SPOB1 60x20 ED-65 G1/8-AG
Bill of material
SCHMALZ 10.01.06.03510 SPOB1 60x20 ED-65 G1/8-AG
NAME
Name
10_01_06_03510
NNCUSTOM
SPOB1 60x20 ED-65 G1/8-AG
NTCUSTOM
Balgsauggreifer (oval)
NBCUSTOM
SPOB1 60x20 ED-65 G1/8-AG
LINACUSTOM
SPOB1 60x20 ED-65 G1/8-AG
ARTNR
Order number
10.01.06.03510
C2015
b2
12.8 mm
C1704
Bmax(S)
27.5 mm
C1227
Bs
21.4 mm
C124
dn
3.6 mm
C132
G1
G1/8"-AG
C117
H
24 mm
C2013
l2
53.5 mm
C133
LG1
7.5 mm
C1703
Lmax(S)
67 mm
C1228
Ls
61.4 mm
C140
SW1
14 mm
C171
Z
8 mm
C556
Saugkraft
32.5 N
C551
Abreißkraft
39.8 N
C681
Querkraft
32.2 N
C683
Volumen
11 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
6 mm
C670
Abmessung (LxB)
60 x 20 mm
C1432
Faltenanzahl
1.5
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Weight
11 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models