Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Flachsauger SPF - SPF 20 ED-65 SC040
Bill of material
SCHMALZ 10.01.01.12370 SPF 20 ED-65 SC040
NAME
Name
10_01_01_12370
NNCUSTOM
SPF 20 ED-65 SC040
NTCUSTOM
Flachsauger (rund)
NBCUSTOM
SPF 20 ED-65 SC040
LINACUSTOM
SPF 20 ED-65 SC040
ARTNR
Order number
10.01.01.12370
C127
d
7.5 mm
C125
d1
10.5 mm
C122
Dk
15.1 mm
C1688
Dmax(S)
23.3 mm
C614
Ds
21.4 mm
C117
H
11 mm
C116
H2
4.6 mm
C171
Z
2 mm
C556
Saugkraft
16 N
C551
Abreißkraft
19.2 N
C681
Querkraft
10.5 N
C683
Volumen
1.131 cmł
C462
Werkstückradius (min) (konvex)
25 mm
C455
Schlauchinnendurchmesser (empf.)
4 mm
C946
Baugröße
20
C191
Nippel
SC 040
C444
Saugerwerkstoff
Elastodur
C445
Werkstoffhärte
65 °Sh
C575
Gewicht
1.4 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models