Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGPN - SA-NIP N035 G1/8-AG DN500
Bill of material
SCHMALZ 10.01.01.11738 SA-NIP N035 G1/8-AG DN500
NAME
Name
10_01_01_11738
NNCUSTOM
SA-NIP N035 G1/8-AG DN500
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N035 G1/8-AG DN500
LINACUSTOM
SA-NIP N035 G1/8-AG DN500
ARTNR
Order number
10.01.01.11738
C124
dn
5 mm
C121
D
10 mm
C132
G1
G1/8"-AG
C111
L
5 mm
C109
L1
28 mm
C110
L2
13 mm
C133
LG1
10 mm
C140
SW1
17 mm
C191
Nippel
N 035
C613
Material
Aluminium
C575
Weight
5.9 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models