Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Solenoid Valves EMV - EMV 10 24V-DC 3/2 NO
Bill of material
SCHMALZ 10.05.01.00070 EMV 10 24V-DC 3/2 NO
NAME
Name
10_05_01_00070
NNCUSTOM
EMV 10 24V-DC 3/2 NO
NTCUSTOM
Elektromagnetventil
NBCUSTOM
EMV 10 24V-DC 3/2 NO
LINACUSTOM
EMV 10 24V-DC 3/2 NO
ARTNR
Order number
10.05.01.00070
C114
B
62 mm
C112
B1
98.5 mm
C127
d
7 mm
C121
D
80 mm
C132
G1
G1/2"-IG
C135
G2
G1/2"-IG
C138
G3
G1/2"-IG
C117
H
79 mm
C115
H1
108 mm
C111
L
166.5 mm
C109
L1
174.5 mm
C628
X1
117.5 mm
C625
Y1
30 mm
C472
Nennweite
10 mm
C420
Steuerung
Stromlos offen
C923
Nenndurchfluss
20 mł/h
C922
Nenndurchfluss
333.3 l/min
C517
Leistungsaufnahme (DC)
32 W
C674
Spannung
24V - DC
C608
Schließzeit
25 ms
C576
Weight
2.51 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models