Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Check Valves SVN - SVN G1/4-AG N019
Bill of material
SCHMALZ 10.05.03.00056 SVN G1/4-AG N019
NAME
Name
10_05_03_00056
NNCUSTOM
SVN G1/4-AG N019
NTCUSTOM
Strömungsventil
NBCUSTOM
SVN G1/4-AG N019
LINACUSTOM
SVN G1/4-AG N019
ARTNR
Order number
10.05.03.00056
C121
D
20 mm
C120
D2
13.5 mm
C132
G1
G1/4"-AG
C111
L
6 mm
C109
L1
40 mm
C133
LG1
11 mm
C140
SW1
21 mm
C863
Saugleistung für pu = -0,3 bar
2.3 mł/h
C862
Saugleistung für pu = -0,3 bar
38.3 l/min
C865
Saugleistung für pu = -0,6 bar
3.3 mł/h
C864
Saugleistung für pu = -0,6 bar
55 l/min
C909
Durchfluss (max)
27 mł/h
C908
Durchfluss (max)
450 l/min
C575
Weight
18 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models