Catalog navigation
Selección de modelo CAD
Productos disponibles: 9
HELP_VARIABLE
Company
SCHNEEBERGER
Description
NKL Type 3
Bill of material
NKL 3-130
BESTNR
Order number
VERS
Version
L
mm
HUB
Stroke
mm
HUBST
Stroke
mm
Enter value for HUBST
Stroke
mm
cm
inch
ft
A
25 mm
B
60 mm
B0
39 mm
B1
17 mm
B2
40 mm
B3
25 mm
B4
12.5 mm
C
29.4 mm
C1
15.3 mm
C2
17.5 mm
D1
4.8 mm
D2
8 mm
D3
4.6 mm
D4
Thread
M4
D5
4.6 mm
D6
7 mm
SW
2.5 mm
DW
3 mm
E
10.1 mm
E1
16.65 mm
E2
8.3 mm
F1
0.3 mm
F2
0.3 mm
H
8.2 mm
H1
12.5 mm
H2
12.5 mm
H3
16.5 mm
H4
16.5 mm
H5
12.5 mm
H6
8 mm
L1
mm
L2
mm
L3
mm
L4
15 mm
L5
mm
L6
27.5 mm
L7
10 mm
L8
mm
L9
mm
N1
13.2 mm
N2
6.2 mm
N3
1.2 mm
T1
8.0 mm
T2
0.5 mm
T3
2 mm
T4
2.5 mm
T5
1 mm
T6
4.5 mm
CX
N
ML
Nm
MQ
Nm
GEW
Weight
kg
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD