Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SCHNEEBERGER
Description
NKL Type 6
Bill of material
NKL 6-210
BESTNR
Order number
VERS
Version
L
mm
HUB
Stroke
mm
HUBST
Stroke
mm
Enter value for HUBST
Stroke
mm
cm
inch
ft
A
40 mm
B
100 mm
B0
64 mm
B1
26 mm
B2
60 mm
B3
50 mm
B4
20.5 mm
C
48.2 mm
C1
25.9 mm
C2
30.5 mm
D1
7 mm
D2
11 mm
D3
6.8 mm
D4
Thread
M6
D5
6.8 mm
D6
10 mm
SW
5 mm
DW
6 mm
E
14 mm
E1
29.1 mm
E2
13.9 mm
F1
0.4 mm
F2
0.4 mm
H
11 mm
H1
19.5 mm
H2
19.5 mm
H3
27 mm
H4
28 mm
H5
20.5 mm
H6
12 mm
L1
mm
L2
mm
L3
mm
L4
30 mm
L5
mm
L6
55 mm
L7
10 mm
L8
mm
L9
mm
N1
22.25 mm
N2
10.25 mm
N3
2 mm
T1
12 mm
T2
0.8 mm
T3
3 mm
T4
3.5 mm
T5
1.5 mm
T6
6.8 mm
CX
N
ML
Nm
MQ
Nm
GEW
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models