Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
MINISCALE PLUS MNNL SCP 14
Bill of material
MINISCALE PLUS 1 MNNL SCP 14-230-10-10-G1-V0
TYP
Size
14
ANZAHL
Number
SCHIENE
Rail type
L3
mm
Enter value for L3
mm
cm
inch
ft
L5
mm
L10
mm
GENAUIKEIT
Accuracy class
VORSPANN
Introduction class
A
9.0 mm
A1
10.0 mm
B
25.0 mm
B1
14.0 mm
B2
5.5 mm
S
5.2 mm
S1
5.5 mm
S2
13.5 mm
S3
75 mm
J
6.8 mm
J1
5.2 mm
L1
10.0 mm
L4
30.0 mm
L6
38.6 mm
N
19.0 mm
E
Thread
M3
F1
3.5 mm
F2
6.0 mm
G
2.8 mm
G2
2.0 mm
C0
Static load capacity
3275 N
C
Dynamic load capacity
1550 N
M0Q
Permissible lateral static torque
23.3 Nm
M0L
Permissible longitudinal static torque
18 N
MQ
Permissible lateral dynamic torque
11 N
ML
Permissible longitudinal dynamic torque
8.5 Nm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models