Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEIDER Torsysteme
Description
Folding Door ST602F Strong
Bill of material
ST602F-4170-6675-10-10-10-22-10-50-02-01-02-02-02-135-135
TYP
ST602F
LODDEST
LOD Destination
LODLEVEL
LOD Level
MAULICBRE
Clear width
mm
Enter value for MAULICBRE
Clear width
mm
cm
inch
ft
MAULICHOE
Clear height
mm
Enter value for MAULICHOE
Clear height
mm
cm
inch
ft
OEFZUS
Opening state
AUFGEHRIC
Opening direction
MONPOS
Installation position
BESBRE
Order width
4170 mm
BED
Operation
FLUTEI
Partition variants
FLUANZ
Number of wings
4
LAUSCHAUS
Running rail system
BODABS
Bottom detail
BESHOE
Order height
6675 mm
DURFAHLICBRE
Pass-through width
3608 mm
DURFAHLICHOE
Pass-through height
6500 mm
INTTUE
Built-in access door
INTTUEDIN
Built-in access door DIN
right
KAEANZ
Number of crossbars
3
FUE1
Filling 1
FUE2
Filling 2
FUE3
Filling 3
FUE4
Filling 4
FARRAH
Colour frame
FARPANSTA
Colour steel panels
INFO
Tender specification text
Tender specification text
INFOPDF
Datasheet PDF
Info PDF
INFOPDF2
Technical Sheet PDF
Technical Sheet PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models