Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SERTO
Description
SO 32421 NPT - Male adaptor elbow union NPT
Bill of material
SO 32421-8-1/4 NPT 168.2402.170
TYPE
Type
MATNR
Mat.-Nr.
DK
d
mm
RNPT
Thread NPT
BAR
Working pressure (PN)
10 bar
M
Thread M
SW1
mm
SW2
mm
SW3
mm
L1
mm
L2
mm
ZK1
z1
mm
ZK2
z2
mm
EK
e
mm
KG
Weight kg/100
kg
WERKSTOFF
Werkstoff
PA 6.6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    AD HN 50 R - Male threaded adaptor R
    SERTO
    SO 31121 NPT - Male adaptor union NPT
    SERTO
    SO 32421 - Male adaptor elbow union
    SERTO
    SO 31521 - Panel mount union, max. panel thickness 6 mm
    SERTO
    SO 52421 NPT - Male adaptor elbow union NPT
    SERTO
    SO 32621 - Adjustable elbow union
    Parker
    EMK4 Adapter - Union elbow
    SERTO
    SO 42421 - Male adaptor elbow union
    SERTO
    SO 42421 NPT - Male adaptor elbow union NPT
    SERTO
    SO 31121 - Male adaptor union
    SERTO
    SO 33721 - Male adaptor tee union
    SERTO
    SO 52121 NPT - Elbow union with male adaptor SO 50040 NPT
    C Matic
    PX15 - Taper Swivelling Elbow Fitting, male
    Parker
    W EO-3 - Union elbow
Previews
3D
Dimension
2D
Download CAD models