Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SFS
Description
SDA5 - Stainless Steel Fasteners
Bill of material
SFS SDA5/3,5-16-H13-S-5,5X30 Self drilling fastener to fix the hanger against horizontal movement fastener: austenitic stainless steel A2 / AISI 304
CNSORDERNO
Description
TYP
Type
SDA5
KOPF
Head shape
Hex head
TEXT1
Text Line 1 (Product)
TEXT2
Text Line 2 (Product)
MAT
Material
L
Lenght
mm
LEF
Thread lenght lef
mm
SW
8 mm
D1
Head diameter
13 mm
D2
Diameter
5.5 mm
VD
Drilling capacity
5mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models