Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFS
Description
WT-T-8,2 - self-drilling fastener, double thread, Durocoat® DP1
Bill of material
SFS WT-T-8,2X220 self-drilling fastener, double thread Durocoat® DP1
CNSORDERNO
Description
TYP
Type
WT-T
TEXT1
Text Line 1 (Product)
self-drilling fastener, double thread
TEXT2
Text Line 2 (Product)
Durocoat® DP1
L
Length
mm
D1
Head diameter
10 mm
D2
Diameter
8.2 mm
SG
Sg
mm
SSPANN
Sspann
mm
GW
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models