Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
Klettband-Kabelbinder
Bill of material
HLC3S-X0
ARTNR
HLC3S-X0 mm
WERKSTOFF
Material
Nylon 6.6
ZUG
Min. Tensile strength
222 mm
VERPACKUNG
Packing
10
L
305 mm
A
2.0 mm
B
19.0 mm
C
19.1 mm
D
4.6 mm
E
27.9 mm
G
2.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models