Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1736 - SST Topverbinder Typ EL Aluminium
Bill of material
462856
ARTNR
Artikelnummer
FN
1736
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Topverbinder Typ EL
LTEXT2
Langtext 2
Aluminium
LTEXT4
Langtext 4
A
Höhe
120 mm
B
Länge
55 mm
C
Breite
mm
T1
Dicke
10 mm
D1
Lochdurchmesser
5.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models