Catalog navigation
CAD model selection
Selectable products: 246
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 7991 (ISO 10642) - FN 2111 - 10.9, schwarz - Hexagon socket countersunk head screws
Bill of material
SFS FN 2111 399562 Senkschraube DIN 7991 Stahl 10.9 schwarz M8x30
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
10.9
OBERFLAECHE
Surface
schwarz
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
2111
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
AL
Countersink angle
mm
DK
Head diameter
mm
DS
Diameter of the unthreaded shank
mm
K
Head height
mm
R
Transition radius under head
mm
S
Width across flats
mm
T
Depth of the driving feature
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models