Catalog navigation
CAD model selection
Selectable products: 393
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 931 (ISO 4014) - FN 104 - 8.8, blank - Hexagon set screws with shank, product classes A and B
Bill of material
SFS FN 104 306452 Sechskantschraube DIN 931 Stahl 8.8 blank M16x150
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
8.8
OBERFLAECHE
Surface
blank
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
104
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Distance
mm
S
Width accross flats
mm
DA
Transition diameter
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
mm
K
Head height
mm
R
Transition radius under head
mm
X
Thread rudiment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models