Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 7978 A (ISO 8736 A) - FN 567 - blank - Taper pins with inner thread, no hardened, form A
Bill of material
SFS FN 567 296338 Kegelstift DIN 7978 blank A8x40
ARTNR
Order number
WERKSTOFF
Material
GUETE
Quality
OBERFLAECHE
Surface
blank
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
567
D1
Nominal diameter
mm
L
Nominal length
mm
A
Point height
mm
GEW
Thread
D
Nominal thread diameter
mm
P
Pitch of bolt
mm
D3
Core thread diameter
mm
D2
Starting turn at thread
mm
T1
Thread lenght
mm
T2
Depth
mm
T3
Depth
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models