Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SIEMENS
Description
Push button panel (HMI)
Bill of material
6AG16883EH472AX0
MANUID
Product number of the Manufacturer
SUPPLIERALTNO
Alternative product number
IMAGE
image
DESCSHORT
Short Description
DESCLONG
Long Description
EAN
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
AAB506
Width of front
mm
AAB728
IO-link master present
false
AAB909
max. supply voltage with DC
V
AAC025
min. supply voltage with DC
V
AAC820
Min. operating temperature
°C
AAC821
Max. operating temperature
°C
AAD217
Degree of protection (IP), front side
AAM271
wall mounting/direct mounting possible
AAO494
Number of HW interfaces Industrial Ethernet
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO502
Number of HW interfaces serial RS485
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
AAO507
Number of HW interfaces, other
0
AAO677
Manufacturer name
Siemens
AAO742
Brand
AAO847
description of product type
AAP331
Number of (depressable) keys
AAP384
Number of color modes for LED
AAP508
Number of inputs, digital
AAP610
Number of outputs, digital
AAP628
Number of places for signaling and control devices
AAP698
Number of signal lamps
AAU731
Manufacturer product family
AAU732
Manufacturer product root
BAA211
Installation depth
mm
BAC078
Supply voltage type
BAC475
Height of front
mm
BAD293
Front installation possible
BAD296
Rack-assembly possible
BAD304
Bearing track assembly possible
BAD403
Optical interface present
false
BAD611
Keys, parametrizable present
BAD612
Key and signal lamp test present
BAD722
suitable for safety functions
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85371098
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
REACH_INFORMATION
REACH information
REACH information
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data
LINK_TO_3D_IMAGE
Link to 3D Image
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models