Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WH12010AK00 - Multi level installation terminal block
Bill of material
8WH12010AK00
PREVIEW
DESCSHORT
Short Description
Terminal block for installation terminal, conductor cross-section 16 mm2 color gray
DESCLONG
Long Description
Terminal, screw terminal, installation terminal, through-type terminal, 16 mm², gray
INTNO
International product number
4001869585758
SUPPLIERALTNO
Alternative product number
8WH1201-0AK00
MANUID
Product number of the Manufacturer
8WH12010AK00
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
TB Insta 16 mm2 grey screw
AAS574
Rated current [In] for the power loss specification
75 A
AAB789
max. connectable conductor cross-section multiple wire
10 mm^2
BAC476
height at lowest possible mounting
50.500 mm
BAA018
Length
51 mm
BAC677
Max. line cross section, rigid
25 mm^2
AAC821
Max. operating temperature
85 °C
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
BAC676
Max. line cross section, flexible
16 mm^2
BAD774
Closing plate required
Yes
BAC137
Width of spacing
12 mm
AAB500
Rated current In
75 A
BAH005
Rated voltage
400 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
BAC739
Min. line cross section, flexible
6 mm^2
AAB940
min. connectable conductor cross-section multiple wire
2.500 mm^2
BAC740
Min. line cross section, rigid
6 mm^2
AAC820
Min. operating temperature
-60 °C
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Terminal, screw terminal, installation terminal, through-type terminal, 16 mm², gray
AAO663
GTIN
4001869585758
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models