Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
5ST3708 - Phase busbar
Bill of material
5ST3708
PREVIEW
DESCSHORT
Short Description
Pin busbar, finger-safe, 16 mm2 3-phase, 214 mm long, can be cut
DESCLONG
Long Description
Pin busbar touch-safe, 16 mm2 3-phase, 214 mm long can be cut, with end caps Additional components for residual current protective devices and miniature circuit breakers from Siemens. The additional components from Siemens are an important part of the SENTRON protection devices for electrical installations. As accessories for residual current and miniature circuit breakers, they offer many options for implementing a wide range of functions. Whether for infrastructure or industrial applications, Siemens offers the right accessories for all residual current and miniature circuit breakers. We provide the right device for every requirement. Key features of the Siemens accessories for residual current and miniature circuit breakers: 1. Can be universally retrofitted with all additional components 2. User-friendly and easy installation and connection technology. 3. Reliable safety during installation with standard touch protection. 4. Optimized technology for your safety – only from Siemens.
INTNO
International product number
4001869209296
SUPPLIERALTNO
Alternative product number
5ST3708
MANUID
Product number of the Manufacturer
5ST3708
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
PIN BUS BAR 16QMM 3PH L214MM
BAA018
Length
214 mm
BAD383
Insulation present
Yes
AAP621
Number of phases
3
BAC892
Cross section
16 mm^2
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Pin busbar touch-safe, 16 mm2 3-phase, 214 mm long can be cut, with end caps
AAO663
GTIN
4001869209296
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369001
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models