Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIMONSWERK
Description
TE 540 3D A8 - TECTUS Door hinge 100kg
Bill of material
TE 540 3D A8
MAR
Brand
TECTUS
BEZ
Description
TE 540 3D A8
MN
Model number
5 400695
ROT
Opening angle
°
FUGE
Clearance
mm
Enter value for FUGE
Clearance
mm
cm
inch
ft
FORM
As-delivered condition / Routing picture
BW
Load capacity
100.0 kg
BF
Width (door part)
32.0/37.0 mm
LF
Length (door part)
200.0 mm
BR
Width (frame part)
32.0/37.0 mm
LR
Length (frame part)
200.0 mm
OW
Max. opening angle
180 °
PL
INFO LINK
HTML
PG
Product weight
0.75 kg
KTXT
Short text
for unrebated heavy-duty doors with claddings up to 8 mm on both sides
ATXT
Specification text
SIMONSWERK TECTUS hinge TE 540 3D A8 for doors with claddings of up to 8 mm. Completely concealed for unrebated doors with timber, steel and aluminium frames. UL-certified, with comfortable 3D adjustment, load capacity up to 100 kg, opening angle up to 180°, overall length 200 mm, right hand and left hand applicable, maintenance-free slide bearings, three-dimensionally adjustable: side +/- 3,0 mm, height +/- 3,0 mm, compression +/- 1,0 mm. Finish...
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models