Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Retaining element for SitaDSS Profi - SitaDSS Ravana
Bill of material
SitaDSS Ravana Retaining element 289001
PREVIEW
Preview
ARTNR
Article number
289001
LOGLEVEL
LOG Level
DESC
Description main article
SitaDSS Ravana Retaining element
K
Compatibility
SitaDSS Ravana
MAT
Material
Rust-proof stainless steel
WN
Material number
1.4301
F
Color
Silver
OF
Surface
Glatt
HEMIN
Height adjustmant max
30 mm
HEMAX
Height adjustment max
150 mm
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models