Catalog navigation
CAD model selection
Selectable products: 615
HELP_VARIABLE
Company
SKF
Description
AYP_001_HC_HH_HY-AYL_001_HP - Y-bearing plummer block units
Bill of material
SKF_P2B 107-TF-AH
DESIGNATION
Designation
COVER
End cover
DDALG
d - Bore diameter
mm
DD1
d1 - Shoulder diameter inner ring
mm
DD2
d2 - Outside diameter locking ring
mm
A
A - Base width
mm
A1
A1 - Top width
mm
A5
A5 - Standout of end cover
mm
B
B - Width inner ring
mm
B1
B1 - Overall bearing width
mm
B4ALG
B4 - Distance from locking device side face to thread centre
mm
H
H - Overall height
mm
H1
H1 - Height of spherical seat centre
mm
H2
H2 - Foot height
mm
J
J - Distance between attachment bolts
mm
JMAX
J max. - Distance between attachment bolts
mm
JMIN
J min. - Distance between attachment bolts
mm
L
L - Overall length
mm
N
N - Length of attachment bolt hole
mm
N1
N1 - Width of attachment bolt hole
mm
SS1
s1 - Distance from locking device side face to raceway centre
mm
RG
RG - Housing thread for the grease fitting
mm
R1
R1 - Axial position of the housing thread
mm
RALPHA
Rα - Angular position of the housing thread
mm
DN
DN - Diameter of head sphere of grease fitting
mm
SWN
SWN - Hexagonal key size for the grease fitting
mm
GN
GN - Thread of the grease fitting
J6
J6 - Distance of dowel pins
mm
J7
J7 - Axial offset of dowel pins
mm
LOAD1
C - Basic dynamic load rating
kN
LOAD2
C0 - Basic static load rating
kN
LOAD3
Pu - Fatigue load limit
kN
SPEED1
Limiting speed
MASS
Mass bearing unit
kg
G2
G2 - Thread grub screw
HKSGS
N - Hexagonal key size for grub screw
RTTGS
Recommended tightening torque for grub screw
G
G - Recommended diameter for attachment bolts, mm
mm
GIN
GIN - Recommended diameter for attachment bolts, inch
HOUSING
Housing designation
BEARING
Bearing designation
BS
Back Seal
RING
Rubber seating ring
COVERX
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models