Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
SMC
Description
SS5J2-60L - Plug-in Cable Type:D-sub Connector/Flat Ribbon Cable
Bill of material
SS5J2-60LFD1-02U
CONNECTOR
Connector type
ENTRYD
Connector entry direction
SPEC
Manifold wiring specification
VS
Valve stations
SNUMBER
Maximum available number of solenoids
4
LOCATION
SUP/EXH block mounting position
PILOT1
Pilot specification
FITTING
SUP/EXH block fitting specification
RAIL
DIN rail length specified
VV
Valve SPEC=>
PILOT2
Pilot specification
(-) Internal pilot
BVALVE
Back pressure check valve
COIL
Coil specification
VOLTAGE
Rated voltage
COMSPEC
Common specifications
ENTRY
Connector entry
(F) Dedicated for centralized wiring, cable type
SUPPRESSOR
Light/surge voltage suppressor and common specification
(Z) With light/surge voltage suppressor
OVERRIDE
Manual override
ABSIZE
A/B port size
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
NO19
Station 19
NO20
Station 20
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD