Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
SMC
Description
VQC1000-S - Base Mounted Plug-in Unit: Serial Transmission:EX500 Gateway Type
Bill of material
VV5QC11-01C3SDA2_0-5
MANIFOLD
Manifold
(1) Base mounted plug-in
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
KIT
Kit type
SICOM
SI Unit COM
OPTION1
Option:With back pressure check valve
OPTION2
Option:DIN rail mounting
OPTION3
Option:Special wiring specifications
WIRING
Wiring specifications
OPTION4
Option:With name plate
OPTION5
Option:External pilot
OPTION6
Option:Direct EXH outlet with built-in silencer
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD