Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
LEJS100T9-X400 - Electric Actuator/High Rigidity Slider Type, Ball Screw Drive (750W)
Bill of material
LEJS100T9H-500T-X400
SIZE
Size
100 mm
MOTOR
Motor type
LEAD
Lead
mm
STROKE
Stroke
mm
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
OPTION
Motor option
CABLE
Cable type
LENGTH
Cable length
m
DRIVER
Driver type
IO
I/O cable length
L
957.5 mm
A
514 mm
N
8 mm
D
3 mm
E
540 mm
G
505 mm
WEIGHT
26.7 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models