您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
English (United States)
VV3QZ32-02C
SMC Corporation
Directional Control Valves
Solenoid Valve
Pilot Operated 3 Port Solenoid Valves
VQZ300 3 Port Solenoid Valve
Manifold Assembly
Powered by
CAD模型選擇
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_3_port/vqz300/manifold_assembly/vv3qz32_asmtab.prj},{NB=VV3QZ32-02C_32-1L1-C6_11},{SERIES=(3) VQZ300},{MANIFOLD=(2) Body ported},{VS=2},{KIT=(C) Connector},{OPTION=},{THREAD=},{CE=},{VV=Valve SPEC=>},{FUNCTION=},{VOLTAGE=1},{ENTRY=L},{MANUAL=},{IP65=},{PORT=C6},{THREADB=},{OMSC=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{PPATH=../vv3qz32/assembly/vv3qz32_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV3QZ32 - Body Ported:Manifold Connector Kit
Bill of material
VV3QZ32-02C
SERIES
Series
(3) VQZ300
MANIFOLD
Manifold type
(2) Body ported
VS
Stations
KIT
Kit type
(C) Connector
OPTION
Option
(-) None
(D) DIN rail mounting (With standard DIN rail length)
(D0) DIN rail mounting (Without DIN rail)
(-) None
(D) DIN rail mounting (With standard DIN rail length)
(D0) DIN rail mounting (Without DIN rail)
THREAD
Thread type
(-) Rc
(00N) NPT
(00T) NPTF
(00F) G
(-) Rc
(00N) NPT
(00T) NPTF
(00F) G
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
VV
Valve SPEC=>
FUNCTION
Function
(-) Standard
(B) High speed response type
(K) High pressure type
(R) External pilot type
(BR) High speed response/External pilot type
(KR) High pressure/External pilot type
(-) Standard
(B) High speed response type
(K) High pressure type
(R) External pilot type
(BR) High speed response/External pilot type
(KR) High pressure/External pilot type
VOLTAGE
Coil voltage
(1) 100 VAC (50/60 Hz)
(2) 200 VAC (50/60 Hz)
(3) 110 VAC/ 115 VAC (50/60 Hz)
(4) 220 VAC/ 230 VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
(1) 100 VAC (50/60 Hz)
(2) 200 VAC (50/60 Hz)
(3) 110 VAC/ 115 VAC (50/60 Hz)
(4) 220 VAC/ 230 VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(L) L-type plug connector with lead wire, With light/surge voltage suppressor
(LO) L-type plug connector without connector, With light/surge voltage suppressor
(M) M-type plug connector with lead wire, With light/surge voltage suppressor
(MO) M-type plug connector without connector, With light/surge voltage suppressor
(Y) DIN terminal
(YO) DIN terminal without connector
(YZ) DIN terminal, With light/surge voltage suppressor
(L) L-type plug connector with lead wire, With light/surge voltage suppressor
(LO) L-type plug connector without connector, With light/surge voltage suppressor
(M) M-type plug connector with lead wire, With light/surge voltage suppressor
(MO) M-type plug connector without connector, With light/surge voltage suppressor
(Y) DIN terminal
(YO) DIN terminal without connector
(YZ) DIN terminal, With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
IP65
IP65 compliant
N/A
N/A
PORT
Port size
(C6) ø6 One-touch fitting
(C8) ø8 One-touch fitting
(C10) ø10 One-touch fitting
(02) Rc 1/4
(N7) ø1/4" One-touch fitting
(N9) ø5/16" One-touch fitting
(N11) ø3/8" One-touch fitting
(C6) ø6 One-touch fitting
(C8) ø8 One-touch fitting
(C10) ø10 One-touch fitting
(02) Rc 1/4
(N7) ø1/4" One-touch fitting
(N9) ø5/16" One-touch fitting
(N11) ø3/8" One-touch fitting
THREADB
Thread type
N/A
N/A
OMSC
Made to order
(-) Without order
(-X30) Pilot valve common exhaust
(-X90) Main valve fluororubber
(-X113) All fluororubber
(-) Without order
(-X30) Pilot valve common exhaust
(-X90) Main valve fluororubber
(-X113) All fluororubber
CEB
CE-compliant
(-) None
NO1
Station 1
(1) N.C. Metal seal
(2) N.O. Metal seal
(3) N.C. Rubber seal
(4) N.O. Rubber seal
(0) Blanking plate
(1) N.C. Metal seal
(2) N.O. Metal seal
(3) N.C. Rubber seal
(4) N.O. Rubber seal
(0) Blanking plate
NO2
Station 2
(1) N.C. Metal seal
(2) N.O. Metal seal
(3) N.C. Rubber seal
(4) N.O. Rubber seal
(0) Blanking plate
(1) N.C. Metal seal
(2) N.O. Metal seal
(3) N.C. Rubber seal
(4) N.O. Rubber seal
(0) Blanking plate
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
NO17
Station 17
N/A
N/A
NO18
Station 18
N/A
N/A
NO19
Station 19
N/A
N/A
NO20
Station 20
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求