Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV3QZ35 - Base mounted:Manifold Connector Kit
Bill of material
VV3QZ35-02C6C
SERIES
Series
(3) VQZ300
MANIFOLD
Manifold type
(5) Base mounted
VS
Stations
PORT
Port size
THREAD
Thread type
KIT
Kit type
(C) Connector
OPTION1
Option: DIN rail mounting
OPTION2
Option: External pilot type
CE
CE-compliant
VV
Valve SPEC=>
FUNCTION
Function
VOLTAGE
Coil voltage
ENTRY
Electrical entry
MANUAL
Manual override
IP65
IP65 compliant
OMSC
Made to order
CEB
CE-compliant
(-) None
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
NO19
Station 19
NO20
Station 20
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型