您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
한국어
SS5Y3-60-02U
SMC Corporation
Directional Control Valves
Solenoid Valve
Pilot Operated 4/5 Port Solenoid Valves
SY3000 5 Port Solenoid Valve
Manifold Assembly
Powered by
CAD模型選擇
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/sy3000_old/manifold_assembly/ss5y3_60_assy_asmtab.prj},{NB=SS5Y3-60-02U_60-1G-M5_11},{VS=2},{MPOSITION=U},{OPTION=},{CE=},{VV=Valve SPEC=>},{COIL=},{VOLTAGE=1},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{ABSIZE=M5},{THREAD=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{PPATH=../ss5y3_60/assembly/ss5y3_60_assy_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y3-60 - Body Ported Manifold Assembly Cassette Type
Bill of material
SS5Y3-60-02U
VS
Stations
MPOSITION
SUP/EXH block assembly mounting position
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
OPTION
Option
(-) DIN rail mounting
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
(17) For 17 stations
(18) For 18 stations
(19) For 19 stations
(20) For 20 stations
(-) DIN rail mounting
(3) For 3 stations
(4) For 4 stations
(5) For 5 stations
(6) For 6 stations
(7) For 7 stations
(8) For 8 stations
(9) For 9 stations
(10) For 10 stations
(11) For 11 stations
(12) For 12 stations
(13) For 13 stations
(14) For 14 stations
(15) For 15 stations
(16) For 16 stations
(17) For 17 stations
(18) For 18 stations
(19) For 19 stations
(20) For 20 stations
CE
CE/UKCA-compliant
(-) None
(Q) CE/UKCA-compliant
(-) None
(Q) CE/UKCA-compliant
VV
Valve SPEC=>
COIL
Coil specifications
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
VOLTAGE
Rated voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC/115 VAC
(4) 220 VAC/230 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC/115 VAC
(4) 220 VAC/230 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
ENTRY
Electrical entry
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
(-) Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
ABSIZE
A/B port size
(M5) M5 x 0.8
(C4) One-touch fitting for dia 4
(C6) One-touch fitting for dia 6
(N3) One-touch fitting for dia 5/32
(N7) One-touch fitting for dia 1/4
(M5) M5 x 0.8
(C4) One-touch fitting for dia 4
(C6) One-touch fitting for dia 6
(N3) One-touch fitting for dia 5/32
(N7) One-touch fitting for dia 1/4
NO1
Station 1
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
NO2
Station 2
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
NO17
Station 17
N/A
N/A
NO18
Station 18
N/A
N/A
NO19
Station 19
N/A
N/A
NO20
Station 20
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求